CP Cover plate (Part Numbers - CAD Download)

CP Cover plate

Click on this image to zoom in.

Click on this image to zoom in.

  • CP Cover plate
  • CP Cover plate
  • CP Cover plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6505100
6505200
6505500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width/grid dimension
(mm)

21.19 €

1 Available 7 Days 120 x 65

20.59 €

1 Available 7 Days 90 x 71

21.80 €

1 Available 7 Days 130

Loading...

  1. 1

Basic information

Material Steel Type of surface With powder coating

Tech Support