Milling bit【5 Pieces Per Package】 (Part Numbers)

Milling bit

Click on this image to zoom in.

Click on this image to zoom in.

  • Milling bit
  • Milling bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4050819

Part Number
4050819
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

320.80 €

5 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Diameter(mm) 6

This page is Milling bit, part number 4050819.
You can find the detail information about specifications and dimensions on part number 4050819.

Tech Support