Tension screw with ball bearing (Part Numbers)

Tension screw with ball bearing

Click on this image to zoom in.

Click on this image to zoom in.

  • Tension screw with ball bearing
  • Tension screw with ball bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4055630
4055631
4055632
4055633
4055634
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Thread size
(mm)

7.95 €

1 Available 7 Days 406

13.76 €

1 Available 7 Days 509.5

35.81 €

1 Available 7 Days 6011.1

39.38 €

1 Available 7 Days 5519

46.70 €

1 Available 7 Days 7519

Loading...

  1. 1

Basic information

Material to process Steel plate ST 37 Suitable for Hole punch Type of excitation Hand hydraulic

Tech Support