EJ-2 DBL LOCK PLUG 2P ASSY D DARK GREEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2822365-3

Part Number
2822365-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

2.14 €

2 Available 5 Days 10

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials D/E/F D/E/F EJ-2
Applicable pin/contact Female (socket) Number Of Cores 2 Application Cable Connection
Connection direction Straight Protection function (environmentally resistant) Available Type Housing
Center line (pitch)(mm) 5 Material (Housing) PBT Color (Housing) Green

This page is EJ-2 DBL LOCK PLUG 2P ASSY D DARK GREEN, part number 2822365-3.
You can find the detail information about specifications and dimensions on part number 2822365-3.

Tech Support