Chainflex Data Cable, TPE (CF11) (Part Numbers)

Chainflex Data Cable, TPE (CF11)

Click on this image to zoom in.

Click on this image to zoom in.

  • Chainflex Data Cable, TPE (CF11)
  • Chainflex Data Cable, TPE (CF11)
  • Chainflex Data Cable, TPE (CF11)
· Can be used for cable carriers
· CE compliant
· UL compliant
· RoHS2 compliant
· For data

[Information in catalog]
· CF11 (P.128 to 131)
· CF11.D (P.240 to 245)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-1
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-2
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-3
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-4
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-5
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-6
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-7
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-8
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-9
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-10
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-11
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-12
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-13
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-14
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-15
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-16
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-17
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-18
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-19
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-20
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-21
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-22
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-23
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-24
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-25
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-26
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-27
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-28
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-29
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-30
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-31
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-32
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-33
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-34
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-35
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-36
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-37
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-38
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-39
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-40
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-41
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-42
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-43
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-44
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-45
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-46
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-47
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-48
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-49
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-50
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-51
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-52
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-53
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-54
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-55
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-56
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-57
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-58
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-59
CF11.009.D-(0.25SQ+0.5SQ)-(4X2+2)-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Category Shield Details FA Network Standard Standard Cable Conductor Conductor Size No. of Cores Cable Outer Diameter
(mm)
Color Length
(m)
Overall Outer Diameter
(mm)
Overall Length
(m)
Conductor Cross Section
(mm2)
Rated Voltage

18.40 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.510.25 + 0.550 V

36.77 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.520.25 + 0.550 V

55.17 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.530.25 + 0.550 V

73.54 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.540.25 + 0.550 V

91.94 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.550.25 + 0.550 V

110.31 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.560.25 + 0.550 V

128.71 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.570.25 + 0.550 V

147.08 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.580.25 + 0.550 V

165.48 €

1 5 Days --No StandardCE---9.0 to 9.9-1 to 99.590.25 + 0.550 V

183.88 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5100.25 + 0.550 V

202.25 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5110.25 + 0.550 V

220.65 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5120.25 + 0.550 V

239.02 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5130.25 + 0.550 V

257.42 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5140.25 + 0.550 V

275.78 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5150.25 + 0.550 V

294.18 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5160.25 + 0.550 V

312.55 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5170.25 + 0.550 V

330.95 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5180.25 + 0.550 V

349.32 €

1 5 Days --No StandardCE---9.0 to 9.9-10 to 199.5190.25 + 0.550 V

367.72 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5200.25 + 0.550 V

386.12 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5210.25 + 0.550 V

404.49 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5220.25 + 0.550 V

422.89 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5230.25 + 0.550 V

441.26 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5240.25 + 0.550 V

459.66 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5250.25 + 0.550 V

478.03 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5260.25 + 0.550 V

496.43 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5270.25 + 0.550 V

514.80 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5280.25 + 0.550 V

533.20 €

1 5 Days --No StandardCE---9.0 to 9.9-20 to 299.5290.25 + 0.550 V

551.60 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5300.25 + 0.550 V

569.97 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5310.25 + 0.550 V

588.37 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5320.25 + 0.550 V

606.74 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5330.25 + 0.550 V

625.14 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5340.25 + 0.550 V

643.51 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5350.25 + 0.550 V

661.91 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5360.25 + 0.550 V

680.28 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5370.25 + 0.550 V

698.68 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5380.25 + 0.550 V

717.05 €

1 5 Days --No StandardCE---9.0 to 9.9-30 to 399.5390.25 + 0.550 V

735.45 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5400.25 + 0.550 V

753.85 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5410.25 + 0.550 V

772.22 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5420.25 + 0.550 V

790.62 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5430.25 + 0.550 V

808.98 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5440.25 + 0.550 V

827.38 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5450.25 + 0.550 V

845.75 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5460.25 + 0.550 V

864.15 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5470.25 + 0.550 V

882.52 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5480.25 + 0.550 V

900.92 €

1 5 Days --No StandardCE---9.0 to 9.9-40 to 499.5490.25 + 0.550 V

919.32 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5500.25 + 0.550 V

937.69 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5510.25 + 0.550 V

956.09 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5520.25 + 0.550 V

974.46 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5530.25 + 0.550 V

992.86 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5540.25 + 0.550 V

1,011.23 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5550.25 + 0.550 V

1,029.63 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5560.25 + 0.550 V

1,048.00 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5570.25 + 0.550 V

1,066.40 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5580.25 + 0.550 V

1,084.77 €

1 5 Days --No StandardCE---9.0 to 9.9-50 to 599.5590.25 + 0.550 V

1,103.17 €

1 5 Days --No StandardCE---9.0 to 9.9-60 to 699.5600.25 + 0.550 V

Loading...

Basic information

Shield Structure Shielded・STP Cable Feature Oil-Resistant Sheath Material PUR
Shape Round Earth Wire c:N/A Insulator Material Polyester-Based

Tech Support