Chainflex Bus Cable, DeviceNet CFBUS.030 (Part Numbers)

Chainflex Bus Cable, DeviceNet CFBUS.030

Click on this image to zoom in.

Click on this image to zoom in.

· Can be used for cable carriers
· CE compliant
· UL compliant
· RoHS2 compliant
· TPE outer jacket
· DeviceNet compatible

[Information in catalog]
· CFBUS (p.170 to 175)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CFBUS.030-(24AWG+22AWG)-(2+2)-1
CFBUS.030-(24AWG+22AWG)-(2+2)-2
CFBUS.030-(24AWG+22AWG)-(2+2)-3
CFBUS.030-(24AWG+22AWG)-(2+2)-4
CFBUS.030-(24AWG+22AWG)-(2+2)-5
CFBUS.030-(24AWG+22AWG)-(2+2)-6
CFBUS.030-(24AWG+22AWG)-(2+2)-7
CFBUS.030-(24AWG+22AWG)-(2+2)-8
CFBUS.030-(24AWG+22AWG)-(2+2)-9
CFBUS.030-(24AWG+22AWG)-(2+2)-10
CFBUS.030-(24AWG+22AWG)-(2+2)-11
CFBUS.030-(24AWG+22AWG)-(2+2)-12
CFBUS.030-(24AWG+22AWG)-(2+2)-13
CFBUS.030-(24AWG+22AWG)-(2+2)-14
CFBUS.030-(24AWG+22AWG)-(2+2)-15
CFBUS.030-(24AWG+22AWG)-(2+2)-16
CFBUS.030-(24AWG+22AWG)-(2+2)-17
CFBUS.030-(24AWG+22AWG)-(2+2)-18
CFBUS.030-(24AWG+22AWG)-(2+2)-19
CFBUS.030-(24AWG+22AWG)-(2+2)-20
CFBUS.030-(24AWG+22AWG)-(2+2)-21
CFBUS.030-(24AWG+22AWG)-(2+2)-22
CFBUS.030-(24AWG+22AWG)-(2+2)-23
CFBUS.030-(24AWG+22AWG)-(2+2)-24
CFBUS.030-(24AWG+22AWG)-(2+2)-25
CFBUS.030-(24AWG+22AWG)-(2+2)-26
CFBUS.030-(24AWG+22AWG)-(2+2)-27
CFBUS.030-(24AWG+22AWG)-(2+2)-28
CFBUS.030-(24AWG+22AWG)-(2+2)-29
CFBUS.030-(24AWG+22AWG)-(2+2)-30
CFBUS.030-(24AWG+22AWG)-(2+2)-31
CFBUS.030-(24AWG+22AWG)-(2+2)-32
CFBUS.030-(24AWG+22AWG)-(2+2)-33
CFBUS.030-(24AWG+22AWG)-(2+2)-34
CFBUS.030-(24AWG+22AWG)-(2+2)-35
CFBUS.030-(24AWG+22AWG)-(2+2)-36
CFBUS.030-(24AWG+22AWG)-(2+2)-37
CFBUS.030-(24AWG+22AWG)-(2+2)-38
CFBUS.030-(24AWG+22AWG)-(2+2)-39
CFBUS.030-(24AWG+22AWG)-(2+2)-40
CFBUS.030-(24AWG+22AWG)-(2+2)-41
CFBUS.030-(24AWG+22AWG)-(2+2)-42
CFBUS.030-(24AWG+22AWG)-(2+2)-43
CFBUS.030-(24AWG+22AWG)-(2+2)-44
CFBUS.030-(24AWG+22AWG)-(2+2)-45
CFBUS.030-(24AWG+22AWG)-(2+2)-46
CFBUS.030-(24AWG+22AWG)-(2+2)-47
CFBUS.030-(24AWG+22AWG)-(2+2)-48
CFBUS.030-(24AWG+22AWG)-(2+2)-49
CFBUS.030-(24AWG+22AWG)-(2+2)-50
CFBUS.030-(24AWG+22AWG)-(2+2)-51
CFBUS.030-(24AWG+22AWG)-(2+2)-52
CFBUS.030-(24AWG+22AWG)-(2+2)-53
CFBUS.030-(24AWG+22AWG)-(2+2)-54
CFBUS.030-(24AWG+22AWG)-(2+2)-55
CFBUS.030-(24AWG+22AWG)-(2+2)-56
CFBUS.030-(24AWG+22AWG)-(2+2)-57
CFBUS.030-(24AWG+22AWG)-(2+2)-58
CFBUS.030-(24AWG+22AWG)-(2+2)-59
CFBUS.030-(24AWG+22AWG)-(2+2)-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Overall Length
(m)

22.18 €

1 5 Days 1 to 91

44.37 €

1 5 Days 1 to 92

66.52 €

1 5 Days 1 to 93

88.71 €

1 5 Days 1 to 94

110.89 €

1 5 Days 1 to 95

133.08 €

1 5 Days 1 to 96

155.26 €

1 5 Days 1 to 97

177.42 €

1 5 Days 1 to 98

199.60 €

1 5 Days 1 to 99

221.78 €

1 5 Days 10 to 1910

243.97 €

1 5 Days 10 to 1911

266.15 €

1 5 Days 10 to 1912

288.31 €

1 5 Days 10 to 1913

310.49 €

1 5 Days 10 to 1914

332.68 €

1 5 Days 10 to 1915

354.86 €

1 5 Days 10 to 1916

377.05 €

1 5 Days 10 to 1917

399.20 €

1 5 Days 10 to 1918

421.38 €

1 5 Days 10 to 1919

443.57 €

1 5 Days 20 to 2920

465.75 €

1 5 Days 20 to 2921

487.94 €

1 5 Days 20 to 2922

510.09 €

1 5 Days 20 to 2923

532.28 €

1 5 Days 20 to 2924

554.46 €

1 5 Days 20 to 2925

576.65 €

1 5 Days 20 to 2926

598.83 €

1 5 Days 20 to 2927

620.98 €

1 5 Days 20 to 2928

643.17 €

1 5 Days 20 to 2929

665.35 €

1 5 Days 30 to 3930

687.54 €

1 5 Days 30 to 3931

709.72 €

1 5 Days 30 to 3932

731.88 €

1 5 Days 30 to 3933

754.06 €

1 5 Days 30 to 3934

776.25 €

1 5 Days 30 to 3935

798.43 €

1 5 Days 30 to 3936

820.62 €

1 5 Days 30 to 3937

842.77 €

1 5 Days 30 to 3938

864.95 €

1 5 Days 30 to 3939

887.14 €

1 5 Days 40 to 4940

909.32 €

1 5 Days 40 to 4941

931.51 €

1 5 Days 40 to 4942

953.66 €

1 5 Days 40 to 4943

975.85 €

1 5 Days 40 to 4944

998.03 €

1 5 Days 40 to 4945

1,020.22 €

1 5 Days 40 to 4946

1,042.40 €

1 5 Days 40 to 4947

1,064.55 €

1 5 Days 40 to 4948

1,086.74 €

1 5 Days 40 to 4949

1,108.92 €

1 5 Days 50 to 5950

1,131.11 €

1 5 Days 50 to 5951

1,153.29 €

1 5 Days 50 to 5952

1,175.45 €

1 5 Days 50 to 5953

1,197.63 €

1 5 Days 50 to 5954

1,219.82 €

1 5 Days 50 to 5955

1,242.00 €

1 5 Days 50 to 5956

1,264.18 €

1 5 Days 50 to 5957

1,286.34 €

1 5 Days 50 to 5958

1,308.52 €

1 5 Days 50 to 5959

1,330.71 €

1 5 Days 60 to 6960

Loading...

Basic information

Shield Structure Shielded・STP FA Network Standard No Standard Standard CE
Cable Outer Diameter(mm) 10.0 or More Cable Feature Oil-Resistant Sheath Material PUR
Overall Outer Diameter(mm) 7.5 Shape Round Conductor Cross Section(mm2) 0.5 + 0.25
Rated Voltage 50 V Earth Wire c:N/A Insulator Material Polyester-Based

Tech Support