Shielded Movable Bus Cable for Cable Carrier, CAT5E CC-Link/IE CFBUS.045 (Part Numbers)

Shielded Movable Bus Cable for Cable Carrier, CAT5E CC-Link/IE CFBUS.045

Click on this image to zoom in.

Click on this image to zoom in.

· Can be used for cable carriers
· CE compliant
· UL compliant
· RoHS2 compliant
· TPE outer jacket
· Industrial Ethernet CAT5E CC-Link/IE compatible

[Information in catalog]
· CFBUS (p.170 to 175)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CFBUS.045-0.15SQ-(4X2)-1
CFBUS.045-0.15SQ-(4X2)-2
CFBUS.045-0.15SQ-(4X2)-3
CFBUS.045-0.15SQ-(4X2)-4
CFBUS.045-0.15SQ-(4X2)-5
CFBUS.045-0.15SQ-(4X2)-6
CFBUS.045-0.15SQ-(4X2)-7
CFBUS.045-0.15SQ-(4X2)-8
CFBUS.045-0.15SQ-(4X2)-9
CFBUS.045-0.15SQ-(4X2)-10
CFBUS.045-0.15SQ-(4X2)-11
CFBUS.045-0.15SQ-(4X2)-12
CFBUS.045-0.15SQ-(4X2)-13
CFBUS.045-0.15SQ-(4X2)-14
CFBUS.045-0.15SQ-(4X2)-15
CFBUS.045-0.15SQ-(4X2)-16
CFBUS.045-0.15SQ-(4X2)-17
CFBUS.045-0.15SQ-(4X2)-18
CFBUS.045-0.15SQ-(4X2)-19
CFBUS.045-0.15SQ-(4X2)-20
CFBUS.045-0.15SQ-(4X2)-21
CFBUS.045-0.15SQ-(4X2)-22
CFBUS.045-0.15SQ-(4X2)-23
CFBUS.045-0.15SQ-(4X2)-24
CFBUS.045-0.15SQ-(4X2)-25
CFBUS.045-0.15SQ-(4X2)-26
CFBUS.045-0.15SQ-(4X2)-27
CFBUS.045-0.15SQ-(4X2)-28
CFBUS.045-0.15SQ-(4X2)-29
CFBUS.045-0.15SQ-(4X2)-30
CFBUS.045-0.15SQ-(4X2)-31
CFBUS.045-0.15SQ-(4X2)-32
CFBUS.045-0.15SQ-(4X2)-33
CFBUS.045-0.15SQ-(4X2)-34
CFBUS.045-0.15SQ-(4X2)-35
CFBUS.045-0.15SQ-(4X2)-36
CFBUS.045-0.15SQ-(4X2)-37
CFBUS.045-0.15SQ-(4X2)-38
CFBUS.045-0.15SQ-(4X2)-39
CFBUS.045-0.15SQ-(4X2)-40
CFBUS.045-0.15SQ-(4X2)-41
CFBUS.045-0.15SQ-(4X2)-42
CFBUS.045-0.15SQ-(4X2)-43
CFBUS.045-0.15SQ-(4X2)-44
CFBUS.045-0.15SQ-(4X2)-45
CFBUS.045-0.15SQ-(4X2)-46
CFBUS.045-0.15SQ-(4X2)-47
CFBUS.045-0.15SQ-(4X2)-48
CFBUS.045-0.15SQ-(4X2)-49
CFBUS.045-0.15SQ-(4X2)-50
CFBUS.045-0.15SQ-(4X2)-51
CFBUS.045-0.15SQ-(4X2)-52
CFBUS.045-0.15SQ-(4X2)-53
CFBUS.045-0.15SQ-(4X2)-54
CFBUS.045-0.15SQ-(4X2)-55
CFBUS.045-0.15SQ-(4X2)-56
CFBUS.045-0.15SQ-(4X2)-57
CFBUS.045-0.15SQ-(4X2)-58
CFBUS.045-0.15SQ-(4X2)-59
CFBUS.045-0.15SQ-(4X2)-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Overall Length
(m)

23.17 €

1 5 Days 1 to 91

46.34 €

1 5 Days 1 to 92

69.51 €

1 5 Days 1 to 93

92.68 €

1 5 Days 1 to 94

115.88 €

1 5 Days 1 to 95

139.05 €

1 5 Days 1 to 96

162.22 €

1 5 Days 1 to 97

185.38 €

1 5 Days 1 to 98

208.55 €

1 5 Days 1 to 99

231.72 €

1 5 Days 10 to 1910

254.89 €

1 5 Days 10 to 1911

278.06 €

1 5 Days 10 to 1912

301.23 €

1 5 Days 10 to 1913

324.40 €

1 5 Days 10 to 1914

347.60 €

1 5 Days 10 to 1915

370.77 €

1 5 Days 10 to 1916

393.94 €

1 5 Days 10 to 1917

417.11 €

1 5 Days 10 to 1918

440.28 €

1 5 Days 10 to 1919

463.45 €

1 5 Days 20 to 2920

486.62 €

1 5 Days 20 to 2921

509.78 €

1 5 Days 20 to 2922

532.95 €

1 5 Days 20 to 2923

556.12 €

1 5 Days 20 to 2924

579.32 €

1 5 Days 20 to 2925

602.49 €

1 5 Days 20 to 2926

625.66 €

1 5 Days 20 to 2927

648.83 €

1 5 Days 20 to 2928

672.00 €

1 5 Days 20 to 2929

695.17 €

1 5 Days 30 to 3930

718.34 €

1 5 Days 30 to 3931

741.51 €

1 5 Days 30 to 3932

764.68 €

1 5 Days 30 to 3933

787.85 €

1 5 Days 30 to 3934

811.05 €

1 5 Days 30 to 3935

834.22 €

1 5 Days 30 to 3936

857.38 €

1 5 Days 30 to 3937

880.55 €

1 5 Days 30 to 3938

903.72 €

1 5 Days 30 to 3939

926.89 €

1 5 Days 40 to 4940

950.06 €

1 5 Days 40 to 4941

973.23 €

1 5 Days 40 to 4942

996.40 €

1 5 Days 40 to 4943

1,019.57 €

1 5 Days 40 to 4944

1,042.77 €

1 5 Days 40 to 4945

1,065.94 €

1 5 Days 40 to 4946

1,089.11 €

1 5 Days 40 to 4947

1,112.28 €

1 5 Days 40 to 4948

1,135.45 €

1 5 Days 40 to 4949

1,158.62 €

1 5 Days 50 to 5950

1,181.78 €

1 5 Days 50 to 5951

1,204.95 €

1 5 Days 50 to 5952

1,228.12 €

1 5 Days 50 to 5953

1,251.29 €

1 5 Days 50 to 5954

1,274.49 €

1 5 Days 50 to 5955

1,297.66 €

1 5 Days 50 to 5956

1,320.83 €

1 5 Days 50 to 5957

1,344.00 €

1 5 Days 50 to 5958

1,367.17 €

1 5 Days 50 to 5959

1,390.34 €

1 5 Days 60 to 6960

Loading...

Basic information

Category Other Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard PROFIBUS Standard CE / UL Cable Conductor Single Wire
No. of Cores 2 Core (2C) Cable Outer Diameter(mm) 9.0 to 9.9 Color Purple
Cable Feature Oil-Resistant Sheath Material PUR Overall Outer Diameter(mm) 8.5
Shape Round Conductor Cross Section(mm2) 0.15 Rated Voltage 50 V
Earth Wire c:N/A Insulator Material Polyester-Based

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360