Chainflex Control Cable, TPE (CF10.UL) (Part Numbers)

Chainflex Control Cable, TPE (CF10.UL)

Click on this image to zoom in.

Click on this image to zoom in.

· Can be used for cable carriers
· CE compliant
· UL compliant
· RoHS2 compliant
· TPE outer jacket

[Information in catalog]
· CF10.UL (P.100 to 103)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CF10.UL.07.04-0.75SQ-4-1
CF10.UL.07.04-0.75SQ-4-2
CF10.UL.07.04-0.75SQ-4-3
CF10.UL.07.04-0.75SQ-4-4
CF10.UL.07.04-0.75SQ-4-5
CF10.UL.07.04-0.75SQ-4-6
CF10.UL.07.04-0.75SQ-4-7
CF10.UL.07.04-0.75SQ-4-8
CF10.UL.07.04-0.75SQ-4-9
CF10.UL.07.04-0.75SQ-4-10
CF10.UL.07.04-0.75SQ-4-11
CF10.UL.07.04-0.75SQ-4-12
CF10.UL.07.04-0.75SQ-4-13
CF10.UL.07.04-0.75SQ-4-14
CF10.UL.07.04-0.75SQ-4-15
CF10.UL.07.04-0.75SQ-4-16
CF10.UL.07.04-0.75SQ-4-17
CF10.UL.07.04-0.75SQ-4-18
CF10.UL.07.04-0.75SQ-4-19
CF10.UL.07.04-0.75SQ-4-20
CF10.UL.07.04-0.75SQ-4-21
CF10.UL.07.04-0.75SQ-4-22
CF10.UL.07.04-0.75SQ-4-23
CF10.UL.07.04-0.75SQ-4-24
CF10.UL.07.04-0.75SQ-4-25
CF10.UL.07.04-0.75SQ-4-26
CF10.UL.07.04-0.75SQ-4-27
CF10.UL.07.04-0.75SQ-4-28
CF10.UL.07.04-0.75SQ-4-29
CF10.UL.07.04-0.75SQ-4-30
CF10.UL.07.04-0.75SQ-4-31
CF10.UL.07.04-0.75SQ-4-32
CF10.UL.07.04-0.75SQ-4-33
CF10.UL.07.04-0.75SQ-4-34
CF10.UL.07.04-0.75SQ-4-35
CF10.UL.07.04-0.75SQ-4-36
CF10.UL.07.04-0.75SQ-4-37
CF10.UL.07.04-0.75SQ-4-38
CF10.UL.07.04-0.75SQ-4-39
CF10.UL.07.04-0.75SQ-4-40
CF10.UL.07.04-0.75SQ-4-41
CF10.UL.07.04-0.75SQ-4-42
CF10.UL.07.04-0.75SQ-4-43
CF10.UL.07.04-0.75SQ-4-44
CF10.UL.07.04-0.75SQ-4-45
CF10.UL.07.04-0.75SQ-4-46
CF10.UL.07.04-0.75SQ-4-47
CF10.UL.07.04-0.75SQ-4-48
CF10.UL.07.04-0.75SQ-4-49
CF10.UL.07.04-0.75SQ-4-50
CF10.UL.07.04-0.75SQ-4-51
CF10.UL.07.04-0.75SQ-4-52
CF10.UL.07.04-0.75SQ-4-53
CF10.UL.07.04-0.75SQ-4-54
CF10.UL.07.04-0.75SQ-4-55
CF10.UL.07.04-0.75SQ-4-56
CF10.UL.07.04-0.75SQ-4-57
CF10.UL.07.04-0.75SQ-4-58
CF10.UL.07.04-0.75SQ-4-59
CF10.UL.07.04-0.75SQ-4-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)

17.51 €

1 5 Days 10.759

34.98 €

1 5 Days 20.759

52.49 €

1 5 Days 30.759

70.00 €

1 5 Days 40.759

87.48 €

1 5 Days 50.759

104.98 €

1 5 Days 60.759

122.49 €

1 5 Days 70.759

139.97 €

1 5 Days 80.759

157.48 €

1 5 Days 90.759

174.98 €

1 5 Days 100.759

192.46 €

1 5 Days 110.759

209.97 €

1 5 Days 120.759

227.45 €

1 5 Days 130.759

244.95 €

1 5 Days 140.759

262.46 €

1 5 Days 150.759

279.94 €

1 5 Days 160.759

297.45 €

1 5 Days 170.759

314.95 €

1 5 Days 180.759

332.43 €

1 5 Days 190.759

349.94 €

1 5 Days 200.759

367.45 €

1 5 Days 210.759

384.92 €

1 5 Days 220.759

402.43 €

1 5 Days 230.759

419.94 €

1 5 Days 240.759

437.42 €

1 5 Days 250.759

454.92 €

1 5 Days 260.759

472.43 €

1 5 Days 270.759

489.91 €

1 5 Days 280.759

507.42 €

1 5 Days 290.759

524.92 €

1 5 Days 300.759

542.40 €

1 5 Days 310.759

559.91 €

1 5 Days 320.759

577.38 €

1 5 Days 330.759

594.89 €

1 5 Days 340.759

612.40 €

1 5 Days 350.759

629.88 €

1 5 Days 360.759

647.38 €

1 5 Days 370.759

664.89 €

1 5 Days 380.759

682.37 €

1 5 Days 390.759

699.88 €

1 5 Days 400.759

717.38 €

1 5 Days 410.759

734.86 €

1 5 Days 420.759

752.37 €

1 5 Days 430.759

769.88 €

1 5 Days 440.759

787.35 €

1 5 Days 450.759

804.86 €

1 5 Days 460.759

822.37 €

1 5 Days 470.759

839.85 €

1 5 Days 480.759

857.35 €

1 5 Days 490.759

874.86 €

1 5 Days 500.759

892.34 €

1 5 Days 510.759

909.85 €

1 5 Days 520.759

927.32 €

1 5 Days 530.759

944.83 €

1 5 Days 540.759

962.34 €

1 5 Days 550.759

979.82 €

1 5 Days 560.759

997.32 €

1 5 Days 570.759

1,014.83 €

1 5 Days 580.759

1,032.31 €

1 5 Days 590.759

1,049.82 €

1 5 Days 600.759

Loading...

Basic information

Number Of Cores(Core) 4 Rated Voltage 300/500V Shield Tin plated copper braid
Properties Oil Resistance Representative Standard UL / CE Sheath (outer coating) color Yellow-Green
Grounding Wire GY (green/yellow) colored Sheath (outer coating) material Low adhesiveness PVC admixture Insulation body materials TPE admixture

Tech Support