Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Power (kW) | Switching current (max.) (A) | Casing/button colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
52.03 € | 1 | Available | 3 Days | - | - | - | 3 | 5.5 | 20 | Black | |
62.87 € | 1 | Available | 3 Days | 120 | 85 | 90 | 6 | 5.5 | 20 | Black | |
52.03 € | 1 | Available | 3 Days | - | - | - | 3 | 5.5 | 20 | Yellow | |
65.03 € | 1 | Available | 3 Days | 120 | 85 | 90 | 6 | 5.5 | 20 | Yellow | |
60.69 € | 1 | Available | 3 Days | - | - | - | 3 | 7.5 | 25 | Yellow | |
89.32 € | 1 | Available | 3 Days | 190 | 100 | 93 | 6 | 7.5 | 25 | Yellow | |
76.24 € | 1 | Available | 3 Days | - | - | - | 3 | 11 | 32 | Black | |
78.43 € | 1 | Available | 3 Days | - | - | - | 3 | 11 | 32 | Yellow | |
102.39 € | 1 | Available | 3 Days | 190 | 100 | 93 | 6 | 11 | 32 | Yellow | |
95.85 € | 1 | Available | 3 Days | - | - | - | 3 | 15 | 40 | Yellow | |
163.96 € | 1 | Available | 22 Days | 250 | 145 | 107 | 6 | 15 | 40 | Black | |
163.96 € | 1 | Available | 22 Days | 250 | 145 | 107 | 6 | 15 | 40 | Yellow | |
106.75 € | 1 | Available | 3 Days | - | - | - | 3 | 22 | 63 | Black | |
106.75 € | 1 | Available | 3 Days | - | - | - | 3 | 22 | 63 | Yellow | |
180.36 € | 1 | Available | 22 Days | 250 | 145 | 107 | 6 | 22 | 63 | Black | |
180.36 € | 1 | Available | 3 Days | 250 | 145 | 107 | 6 | 22 | 63 | Yellow | |
180.36 € | 1 | Available | 22 Days | - | - | - | 3 | 37 | 100 | Black | |
180.36 € | 1 | Available | 22 Days | - | - | - | 3 | 37 | 100 | Yellow |
Loading...
Switching angle(°) | 1 x 90 | Print motif | 0/1 | Contact type | 1 breaker |
---|---|---|---|---|---|
Type (misc.) | Lockable in 0 position with a padlock | Connection (components) | Screws | Functions (switches) | latch |
Mounting type | Structure | Switch features | Lockable | Switch type (category) | Disconnector |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Number of pins
Power(kW)
Switching current (max.)(A)
Casing/button colour
Type
Filter by standard shipping days
Optional Attributes