Single-ended Cordset, Female, dia.8mm Snap, Angled (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8052693

Part Number
8052693
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 Available 34 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction straight
Cable length(m) 2 No. of pins (RJ) 3 Max. temperature(°C) +90
Min. temperature(°C) -30 Thread type connection side M8 Cable colour Grey
Coding A Connector type Socket Connector standard Sensor connector
Connection (components) Open end cable Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) Customisable
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Contact surface Gold plated Contact material CuSn
Seal type Screw-on

This page is Single-ended Cordset, Female, dia.8mm Snap, Angled, part number 8052693.
You can find the detail information about specifications and dimensions on part number 8052693.

Tech Support