Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
Max. temperature(°C) | +90 | Min. temperature(°C) | -30 | Thread type connection side | M8 |
Cable colour | Grey | Coding | A | Connector standard | Sensor connector |
Connection (components) | Open end cable | Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | Customisable |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Contact surface | Gold plated | Contact material | CuSn |
Seal type | Screw-on |