Manufacturer part number: 8047830
Brand: ESCHA
Price: 22.35 €
Delivery time: 3 Days
Nominal voltage (details): 24 V/AC/DC
Type (misc.): Circuit 3
Conductor material: PVC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8047830
Cable length(m) | 5 | Nominal current (details)(A) | 4 | Number of pins | 2+PE |
---|---|---|---|---|---|
Total number of pins | 2 | Temperature range(°C) | -30 - +90 | IP rating | IP67/IP69K |
Type | BI | Colour | Black |
This page is Single-ended Cordset, Female, Valve BI, Angled, part number 8047830.
You can find the detail information about specifications and dimensions on part number 8047830.
Part Number |
---|
8047813 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (details) | Type (misc.) | Conductor material |
---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 230 V/AC/DC | Circuit 0 | PUR |