Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
670909M
Cable outlets | 1 | Connection angle(°) | 180 | Number of pins | 9 - 9 |
---|---|---|---|---|---|
Accessory type (connectors) | D-SUB adapter housing | Case material | Plastic, metallised | Colour | Silver |
Connector features | + 4-40 knurl head screw |
This page is D-SUB adapter housing with wide cable compartment, part number 670909M.
You can find the detail information about specifications and dimensions on part number 670909M.