Bus Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9841NH.00305

Part Number
9841NH.00305
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 24 Cross section (each core) (part 1)(mm²) 0.23 Cross section (based on core number) (part 1 + 2) 2 x 0.23 mm²
No. of leads (part 1)(x) 2 Cable type (category) Bus cable Cable features Metal foild shield
Sold per metre Yes Halogen-free Yes

This page is Bus Cable, part number 9841NH.00305.
You can find the detail information about specifications and dimensions on part number 9841NH.00305.

Tech Support