Coax Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

URM70.00500

Part Number
URM70.00500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 5.80 Colour Black Core diameter(mm) 7 x 0.2
Impedance (integer)(Ω) 75 Max. temperature range (fixed installation)(°C) +70 Min. temperature range (fixed installation)(°C) -40
Max. temperature range (flexible installation)(°C) +70 Min. temperature range (flexible installation)(°C) -40 Cable type (category) Coax
Cable features Flexible Sold per metre Yes

This page is Coax Cable, part number URM70.00500.
You can find the detail information about specifications and dimensions on part number URM70.00500.

Tech Support