Ethernet Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

74002E.00500

Part Number
74002E.00500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
Cable Outer Diameter(mm) 6.0 to 6.9 Color Black AWG max. 26
Cross section (each core) (part 1)(mm²) 0.14 Cross section (based on core number) (part 1 + 2) 4 x 2 x 0.14 mm² Max. temperature range (fixed installation)(°C) +70
Min. temperature range (fixed installation)(°C) -30 Max. temperature range (flexible installation)(°C) +70 Min. temperature range (flexible installation)(°C) -30
No. of leads (part 1)(x) 8 Cable type (category) Network cable Cable features Common shield
Twisted pair cabling (part 1) Yes (1) Sold per metre Yes Outside diameter(mm) 6.50
Insulation material PVC

This page is Ethernet Cable, part number 74002E.00500.
You can find the detail information about specifications and dimensions on part number 74002E.00500.

Tech Support