Nano Skew™ Audio-/Video Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7987R

Part Number
7987R
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 4.9 Shielded No Colour Chestnut
Insulation (material) Polyolefin AWG max. 24 Cable type 7987R
Cross section (each core) (part 1)(mm²) 0.20 Cross section (based on core number) (part 1 + 2) 8 x 0.20 mm² Max. temperature range (fixed installation)(°C) +75
Min. temperature range (fixed installation)(°C) -20 Max. temperature range (flexible installation)(°C) +75 Min. temperature range (flexible installation)(°C) -20
No. of leads (part 1)(x) 8 Type 7987R Cable type (category) AV cable
Halogen-free No Range of use Video & safety range Sold per metre Yes

This page is Nano Skew™ Audio-/Video Cable, part number 7987R.
You can find the detail information about specifications and dimensions on part number 7987R.

Tech Support