Speaker Cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8442 060U500
8471NH.00305
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
AWG max. Cross section (each core) (part 1)
(mm²)
Cross section (based on core number) (part 1 + 2) Max. temperature range (fixed installation)
(°C)

3.93 €

1 Available 3 Days 4.32220.352 x 0.35 mm²+60

11.61 €

1 Available 3 Days 6.45161.232 x 1.23 mm²+80

Loading...

  1. 1

Basic information

Shielded No Min. temperature range (fixed installation)(°C) -20 No. of leads (part 1)(x) 2
Cable type (category) Speaker cable Halogen-free No Sold per metre Yes

Tech Support