Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
43776
Part Number
|
---|
43776 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Colour | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Contact material | Sensor/actuator cable features | Cable colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.41 € | 1 | Available | 3 Days | 2 | 0.34 | 4 | Black | M12 plug, straight | M12 socket, right angle | CuSn | - | Black |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +80 | IP rating | IP67 |
---|---|---|---|---|---|
Thread type connection side | M12 | Connector type | Socket, right angle | Connector standard | Sensor connector |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / Actuator Connector (pre-fab) M12 Plug, Straight, Socket, Right Angle, part number 43776.
You can find the detail information about specifications and dimensions on part number 43776.
Configure
Basic Attributes
Sensor/actuator cable features
Cable length(m)
Cross-section (sensor/actuator wiring)(mm²)
No. of pins (RJ)
Colour
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Contact material
Cable colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11753 |
28980 |
29497 |
29498 |
29631 |
44203 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Colour | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Contact material | Sensor/actuator cable features | Cable colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.55 € | 1 | Available | 3 Days | 2 | 0.34 | 3 | Orange | M8 sokvert, right angle | M8 sokvert, right angle | CuSn | + status indicator light | Orange | |
24.48 € | 1 | Available | 3 Days | 5 | 0.34 | 3 | Orange | M12 plug, straight | M12 socket, right angle | CuSn | - | Orange | |
24.48 € | 1 | Available | 3 Days | 0.60 | - | 5 | Orange | M12 plug, straight | M12 socket, right angle | CuZn | - | Orange | |
25.55 € | 1 | Available | 3 Days | 1 | - | 5 | Orange | M12 plug, straight | M12 socket, right angle | CuZn | - | Orange | |
24.48 € | 1 | Available | 3 Days | 0.30 | - | 5 | Orange | M12 plug, straight | M12 socket, right angle | CuZn | - | Orange | |
24.48 € | 1 | Available | 3 Days | 3 | 0.34 | 4 | Black | M12 plug, straight | M12 socket, right angle | CuSn | - | Black |