Audio jack Plug 3.5 mm (Part Numbers)

Audio jack Plug 3.5 mm

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
491759-BP
491760-BP
491762-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Number of pins Audio channels Connector type

2.89 €

1 Available 3 Days 2.52MonoPlug, straight

1.67 €

1 3 Days 2.52MonoPlug, right angle

2.57 €

1 Available 3 Days 4.13StereoPlug, right angle

Loading...

  1. 1

Basic information

Cable length(m) 1.8 Outside diameter(mm) 3.5 Colour Black
Connection (components) Open end cable Connector type (category) 3.5 mm audio jack Contact material Nickel plated
Bend relief Yes

Tech Support