Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
76.372.0729.0 |
76.372.0736.0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamp Ø (mm) | Terminal Ø (max.) (mm) | Thread size | Connector features | |
---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 6.5 | 13.5 | PG11 | Cable input (straight) | |
10.56 € | 1 | Available | 3 Days | 3 | 14.5 | M20 | Longitudinal brace |
Loading...
Max. temperature(°C) | +120 | Min. temperature(°C) | -40 | Voltage(V AC) | V, AC. |
---|---|---|---|---|---|
Mating cycles (actuations) | 500 | IP rating | IP54 | Case material | Diecast zinc |
Colour | Grey | Connector type (category) | Enclosure top | Series (revos Basic connectors) | MIN |
Type (misc.) | Housing top section, locking |