Miniature push button switch 24 V DC / AC 0.1 A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
110107011.0104
110107011.0205
110107011.0301
110107011.0507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Casing/button colour

5.23 €

1 Available 3 Days Black

5.23 €

1 Available 3 Days -

5.23 €

1 Available 3 Days -

5.23 €

1 Available 3 Days -

Loading...

  1. 1

Basic information

Functions (switches) momentary Board thickness (max.)(mm) 3 Switching current(mA) 0.1
Switching current (max.)(A) 0.1 Switching voltage(V DC/AC) 24 Contact type 1 maker
Illumination type without Switching capacity(W) 0.1 A/24 V/AC/DC Type (misc.) 1x off/ (on)
Switch position 1 x Off/(On) Connection solder lugs Connection (components) Solder tag
Lighting type none Switch features Protruding Switch type (category) Pushbutton

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360