Analogue rack-mount meter AM-72x72 (Part Numbers)

Analogue rack-mount meter AM-72x72

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
103516-BP
103518-BP
103520-BP
103521-BP
103525-BP
103526-BP
103528-BP
103529-BP
103530-BP
103531-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Assembly dimensions
(mm)
Input voltage range
(V AC)
Reading range(s)
(V)
Universal reading range (max.)
(µA)
Instrument type Type

22.35 €

1 Available 24 Days 68 mm X 68 mm-300300Moving coilDS

24.48 €

1 Available 3 Days 68 mm x 68-1515Moving coilDS

24.48 €

1 Available 3 Days --2525Moving ironDS

19.16 €

1 Available 3 Days --4040Moving ironDS

53.11 €

1 Available 3 Days -380 -40045 - 55400Moving ironDS

20.23 €

1 Available 3 Days --11Moving ironDE

20.23 €

1 Available 3 Days --55Moving ironDE

27.85 €

1 Available 3 Days --1010Moving ironDE

25.55 €

1 Available 3 Days --1515Moving ironDE

21.29 €

1 Available 3 Days --2525Moving ironDE

Loading...

  1. 1

Basic information

Accuracy class 1.5 Product size (height)(mm) 72 Product size (width)(mm) 72
Recess width(mm) 68 Recess depth(mm) 49.5 Recess height(mm) 68
Universal reading range (min.)(µA) 0 Temperature range(°C) -25 - +55 Weight(g) 103
Calibrated to Manufacturer's standards (no certificate) Colour Black/white Electrical connection Screw terminals
Panel meter type (category) Analogue rack-mount meter Reading category CAT III Reading type AC current

Tech Support