4-way-Way-articulation camera probe (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

103546-BP

Part Number
103546-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Focus Min. focusing distance
(mm)
Probe diameter
(mm)
Probe length
(m)
Product size (length)
(mm)
Weight
(g)
Light source Endoscope features Suitable for (endoscope)

1,660.48 €

1 Available 3 Days 25 - 70 mm257.50.81086304 LEDs, white, 1000 lx dimmableSwivellingVOLTCRAFT BS-1500T

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 IP rating IP67 Endoscope type (category) Endsocope probe

This page is 4-way-Way-articulation camera probe, part number 103546-BP.
You can find the detail information about specifications and dimensions on part number 103546-BP.

Variation of this product

Part Number
1168801-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Focus Min. focusing distance
(mm)
Probe diameter
(mm)
Probe length
(m)
Product size (length)
(mm)
Weight
(g)
Light source Endoscope features Suitable for (endoscope)

409.93 €

1 Available 3 Days 60 mm - ∞605.50.911131854 LEDs, whiteLED litVOLTCRAFT BS-30XHR

Tech Support