USB Endoscope BS-18HD / USB Probe dia: 8 mm (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1198816-BP

Part Number
1198816-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 1280 x 720 Field of view(°) 54 Focus 30 mm - ∞
Handle grip dimensions(mm) (L x Ø) 220 x 40 Max. bend radius(mm) 45 Min. focusing distance(mm) 30
Probe diameter(mm) 8 Probe length(m) 88 Product size (height)(mm) 32
Product size (length)(mm) 1150 Product size (width)(mm) 40 Ambient temperature(°C) 0 - 45
Weight(g) 415 Light source 4 white LEDs Power supply (details) 5-V/DC via USB
Endoscope features LED lit Endoscope type (category) USB endoscope

This page is USB Endoscope BS-18HD / USB Probe dia: 8 mm, part number 1198816-BP.
You can find the detail information about specifications and dimensions on part number 1198816-BP.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360