Manufacturer part number: 101008-BP
Brand: VOLTCRAFT
Price: 45.52 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101008-BP
V AC reading range (max.)(V) | 250 | V AC reading range (min.)(V) | 200 | Load switching(A) | 0.5 |
---|---|---|---|---|---|
Frequency range | 40 Hz - 70 Hz | Max. frequency(Hz) | 70 | Min. frequency(Hz) | 40 |
Product size (height)(mm) | 31 | Product size (length)(mm) | 105 | Product size (width)(mm) | 71 |
Reading category | CAT III 250 V | Calibrated to | Manufacturer's standards (no certificate) | Reading type (voltage testers) | FI |
Voltage tester type (category) | Rotating EMF tester |
This page is VC-34 Rotating EMF tester, part number 101008-BP.
You can find the detail information about specifications and dimensions on part number 101008-BP.