Fast binding alligator Set (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
108488-BP
108489-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable cross section
(mm²)
Cable length
(m)
Nominal current
(A)

12.67 €

1 Available 3 Days 0.50.543

6.28 €

1 Available 3 Days 0.10.281

Loading...

  1. 1

Basic information

Nominal voltage(V) 35 Connector/ Input type A Terminals Connector / Output type B Terminals
Cable type (category) Test lead kit Material PVC Reading category CAT I

Tech Support