Measuring tips MSS-101 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586018-BP

Part Number
1586018-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Max. length(mm) 100 Nominal current(A) 1
Nominal voltage(V) 60 Jack diameter(mm) 2 Tip diameter(mm) 1.3
Product size (length)(mm) 62 Product size (dia.)(mm) 13 Temperature range(°C) -15 ~ 70
Tip length(mm) 38 Connector type (category) Safety test probe set Connection (components) 4 mm socket
Material (tip) 303 stainless steel

This page is Measuring tips MSS-101, part number 1586018-BP.
You can find the detail information about specifications and dimensions on part number 1586018-BP.

Tech Support