Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
31 5234 300 000 |
31 5234 500 000 |
31 5235 300 000 |
31 5235 500 000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Total number of pins | Cable length (m) | |
---|---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | 3 | 3 + PE | 3 | |
21.29 € | 1 | Available | 3 Days | 3 | 3 + PE | 5 | |
21.29 € | 1 | Available | 3 Days | 4 | 4 + PE | 3 | |
25.55 € | 1 | Available | 3 Days | 4 | 4 + PE | 5 |
Loading...
Cable cross section(mm²) | 0.75 | Cable diameter(mm) | 6 | Max. temperature(°C) | 85 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Nominal voltage(V) | 230 | IP rating | IP67 |
Colour | Black | Conductor material | PUR | Standard (square connectors) | DIN |
Type (valve connectors) | A planar | Leading contact (PE) | Yes |