Protective Cover for series 620 (Part Numbers)

Protective Cover for series 620

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08 2839 000 000

Part Number
08 2839 000 000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details)

6.84 €

1 Available 3 Days Flange plug

Loading...

  1. 1

Basic information

Connection angle(°) 180 Series (connectors) 620 Connector type (category) Bullet connector protective cap

This page is Protective Cover for series 620, part number 08 2839 000 000.
You can find the detail information about specifications and dimensions on part number 08 2839 000 000.

Variation of this product

Part Number
08 2813 000 000
08 2823 000 000
08 2831 000 000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details)
-

7.35 €

1 Available 3 Days Cable connector
-

7.35 €

1 Available 3 Days Cable socket

6.84 €

1 Available 3 Days Flange socket

Tech Support