Double distributor, LED, male connector M12x1 - 2 female connectors M12x1 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

79 5236 00 04

Part Number
79 5236 00 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.43 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 30 Max. temperature(°C) +85
Min. temperature(°C) -25 No. of pins (RJ) 4 Thread type connection side M12
Connection side A (sensors/actuators) M12 socket, straight Connection side B (sensors/actuators) M12 socket, straight Connection (components) Screw terminal
Connector standard Sensor connector Connector type Adapter Contact material Au
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter

This page is Double distributor, LED, male connector M12x1 - 2 female connectors M12x1, part number 79 5236 00 04.
You can find the detail information about specifications and dimensions on part number 79 5236 00 04.

Tech Support