M12 Sensor / Actuator Connector, Screw Cap, Straight (Part Numbers)

M12 Sensor / Actuator Connector, Screw Cap, Straight

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0431 81 04
09 0431 87 04
09 0431 387 04
09 0433 16 05
09 0433 81 05
09 0433 87 05
09 0433 387 05
09 3431 77 04
09 3431 578 04
09 3432 578 04
09 3441 77 05
09 3442 77 05
09 3442 578 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
No. of pins (RJ) Number of pins Nominal voltage (details)
(V)
Connection side A (sensors/actuators) Mounting type Connector type Contact material Contact surface Type (misc.)

5.75 €

1 Available 3 Days 25044250M12 plug, straightHousing: M12 x 0.5PlugCuZnGold platedFlange plug with mounting thread

5.75 €

1 Available 3 Days 25044250M12 plug, straightHousing: PG 9PlugCuZnGold platedFlange plug with mounting thread

5.75 €

1 Available 3 Days 25044250M12 plug, straightHousing: M16 x 1.5PlugCuZnGold platedFlange plug with mounting thread

8.93 €

1 Available 3 Days 6055125M12 plug, straight-PlugCuZnGold platedPositionable square flange plug

5.75 €

1 Available 3 Days 6055125M12 plug, straightHousing: M12 x 0.5PlugCuZnGold platedFlange plug with mounting thread

6.84 €

1 Available 3 Days 12555125M12 plug, straightHousing: PG 9PlugCuZnGold platedFlange plug with mounting thread

5.75 €

1 Available 3 Days 12555125M12 plug, straightHousing: M16 x 1.5PlugCuZnGold platedFlange plug with mounting thread

11.61 €

1 Available 3 Days 25044250M12 plug, straightHousing: PG 9PlugCuZnGold platedFlange plug connector, soldering

11.61 €

1 Available 3 Days 25044250M12 plug, straightHousing: M16 x 1.5PlugCuZnGold platedFlange plug connector, soldering

15.87 €

1 Available 3 Days 25044250M12 socket, straightHousing: M16 x 1.5SocketCuSn6-Flange socket, soldering
-

11.61 €

1 Available 3 Days 12555125M12 plug, straightHousing: PG 9PlugCuZnGold platedFlange plug connector, soldering

14.81 €

1 Available 3 Days 12555125M12 socket, straightHousing: PG 9SocketCuSn6-Flange socket, soldering

16.93 €

1 Available 3 Days 12555125M12 socket, straightHousing: M16 x 1.5SocketCuSn6-Flange socket, soldering

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction straight Connector cross section(mm²) Max 0.25
Connector cross-section (max.)(mm²) 0.25 Max. temperature(°C) +85 Min. temperature(°C) -25
Nominal current (details)(A) 4 Thread type M12 Thread type connection side M12
Contamination level 3 Connection side B (sensors/actuators) Customisable Connection (components) Soldering
Connector standard Sensor connector Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support