Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 0107 80 03 |
09 0111 80 04 |
09 0115 80 05 |
09 0123 80 06 |
09 0127 80 07 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Total number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 7 | 250 | 3 DIN | 3 | 7 | 250 | |
13.75 € | 1 | Available | 3 Days | 6 | 250 | 4 | 4 | 6 | 250 | |
12.67 € | 1 | Available | 3 Days | 6 | 250 | 5 | 5 | 6 | 250 | |
13.75 € | 1 | Available | 3 Days | 5 | 250 | 6 DIN | 6 | 5 | 125 | |
13.75 € | 1 | Available | 3 Days | 5 | 125 | 7 | 7 | 5 | 125 |
Loading...
AWG | 20 | Cable diameter(mm) | 4 - 6 | Cable Ø (max.)(mm) | 6 |
---|---|---|---|---|---|
Cable Ø (min.)(mm) | 4 | Connection angle(°) | 180 | Cross section(mm²) | 0.75 |
Cross section (max.)(mm²) | 0.75 | Cross-section range | 0.75 mm² (max) | Series (connectors) | 723 |
Contamination level | 1 | Connection (components) | Soldering | Connector type | Plug |
Connector type (category) | Bullet connector | Contact material | Silver plated | Seal type | Screw |
Type (misc.) | Flange plug |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Number of pins
Total number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Filter by standard shipping days
Optional Attributes