Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 3419 81 03 |
09 3421 81 04 |
09 3423 81 06 |
09 3427 81 08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | No. of pins (RJ) | |
---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 4 | 60 | 3 | ||
14.81 € | 1 | Available | 3 Days | 4 | 60 | 4 | ||
25.55 € | 1 | Available | 3 Days | 1.5 | 30 | 6 | ||
27.85 € | 1 | Available | 3 Days | 1.5 | 30 | 8 |
Loading...
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Thread type (wiring and installation) | M10 |
---|---|---|---|---|---|
Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 plug, built-in | Connection side B (sensors/actuators) | Customisable |
Sensor/actuator connectivity fittings | M10 front panel fitting | Connection (components) | Soldering | Connector standard | Sensor connector |
Connector type | Plug | Contact material | CuSn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |