Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 0537 24 05
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | right angle |
---|---|---|---|---|---|
Cable diameter(mm) | 4–6 | Connector cross section(mm²) | Max 0.5 | Connector cross-section (max.)(mm²) | 0.50 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | No. of pins (RJ) | 5 |
Number of pins | 5 | Nominal current (details)(A) | 4 | Nominal voltage (details)(V) | 125 |
Thread type | M12 | Thread type connection side | M12 | Contamination level | 3 |
Connection side A (sensors/actuators) | M12 plug, right angle | Connection side B (sensors/actuators) | Customisable | Connection (components) | Spring-loaded |
Connector standard | Sensor connector | Connector type | Plug | Contact material | CuSn6 |
Contact surface | Gold plated | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Type (misc.) | Angled connector, M12 x 1 |
This page is Male angled connector with wire clamp connection, part number 99 0537 24 05.
You can find the detail information about specifications and dimensions on part number 99 0537 24 05.