Male socket, solder (Part Numbers)

Male socket, solder

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0107 00 03
09 0115 00 05
09 0123 00 06
09 0173 00 08
99 000 06
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Compatible with (details) Seal type Type (misc.)

9.99 €

1 Available 3 Days 725064+95-30337250723Cable boxes series 423ScrewFlanged plug

9.99 €

1 Available 3 Days 625063+95-30556250723Cable boxes series 423ScrewFlanged plug

12.67 €

1 Available 3 Days 525064+95-3066660723Cable boxes series 423ScrewFlanged plug

12.67 €

1 Available 3 Days 56064+95-3088560723Cable boxes series 423ScrewFlanged plug

5.75 €

1 Available 3 Days 6250--+55-20666250 V678-bayonetFlange socket

Loading...

  1. 1

Basic information

AWG 20 Connection angle(°) 180 Cross section(mm²) 0.75
Cross section (max.)(mm²) 0.75 Cross-section range 0.75 mm² (max) Mounting hole diameter M18 x 0.75
Contamination level 1 Connection (components) Soldering Connector type Sleeve plug
Connector type (category) Bullet connector Contact material Ag (Silver)

Tech Support