RD30 female panel mount connector (99 0720 00 13)

RD30 female panel mount connector 99 0720 00 13
  • Volume Discount

Product Details:

Manufacturer part number: 99 0720 00 13

Brand: BINDER

Price: 26.77

Delivery time: 3 Days


Technical Data:

Cable Ø (min.): 10 mm

Max. temperature: +80 °C

Min. temperature: -40 °C

Number of pins: 12

Total number of pins: 12 + PE


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0720 00 13

Part Number
99 0720 00 13
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Ø (min.)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Connection (components)

26.77 €

1 Available 3 Days 10+80-401212 + PEScrews

Loading...

  1. 1

Basic information

Nominal current(A) 1 Nominal voltage(V) 50 AWG 14
Cable Ø (max.)(mm) 12 Connection angle(°) 180 Cross section (max.)(mm²) 2.5
Cross-section range 2.5 mm² (max) Series (connectors) 694 Case material PA (UL 94 V-0)
Colour Black Connector type Screw-lock latch Connector type (category) Bullet connector
Contact material CuZn Leading contact (PE) Yes

This page is RD30 female panel mount connector, part number 99 0720 00 13.
You can find the detail information about specifications and dimensions on part number 99 0720 00 13.

Variation of this product

Part Number
99 0712 00 05
99 0740 00 24
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Ø (min.)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Connection (components)

25.55 €

1 Available 3 Days 10+80-4044 + PEScrews

45.52 €

1 Available 3 Days 1--2424 + PESoldering

Tech Support