D-SUB Receptacles 180 ° with Socket / No. of rows: 2, 3 (Part Numbers)

D-SUB Receptacles 180 ° with Socket / No. of rows: 2, 3

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・eCl@ss: 27440214 D-Sub coupler
・Connector type: Socket
・Connection angle(°): 180

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 66 118 6500
09 66 118 7500
09 66 151 6513
09 66 155 6511
09 66 218 6500
09 66 218 7500
09 66 251 6513
09 66 318 7500
09 66 351 6512
09 66 351 6513
09 66 418 6500
09 66 418 7500
09 66 451 6513
09 67 009 4704
09 67 009 4715
09 67 009 4755
09 67 015 4704
09 67 015 4755
09 67 025 4701
09 67 025 4704
09 67 025 4715
09 67 025 4755
09 67 037 4701
09 67 037 4715
09 67 050 4701
09 67 050 4704
09 67 050 4715
09 67 237 4704
09 67 250 4704
09 67 250 4715
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Number of pins No. of rows Test voltage
(kV)
Nominal current (details) Mating cycles (actuations) Temperature range
(°C)
Contact type Connector features Case type Connection (components) Thread size Contact surface Grid pitch
(mm)
Contact type (D-SUB) Standards/certification marks Contact material Material (details) Type (misc.) Connection Compatible with (details)

11.61 €

1 Available 3 Days max. 292--250-55ºC - +125Cut&clamp contacts+ clearance holeThermoplastic moulding material, glass fiber reinforced (PBTP)Cut & Clip3.1-1.27-DIN 41652, CECC 75 301-802, IEC 60807-High-temperature Liquid Crystal Polymer (LCP), UL 94-VOSocket terminal stripAWG 28/7/AWG 26/7 cord
AWG 30/1/AWG 28/1 cord
AWG 30/1/AWG 28/1 solid wire

11.61 €

1 Available 3 Days -92--50--+ protective steel collar-Cut & Clip-Gold plated1.27--Ni----

6.84 €

1 Available 3 Days max: 6.592-Max 6.5--55ºC - +125Punched contacts--Soldering----DIN 41652, CECC 75301-802, IEC 60807-Moulded thermoplastic material, glass-fibre reinforcedSocket terminal strip--

6.28 €

1 Available 3 Days 6/5 max.92-6/5 max.--55 ºC to +125 ºC--Moulded thermoplastic material, glass-fibre reinforced, UL 94 VOSolderingM3---DIN 41652, CECC 75301-802, IEC 60807Copper alloy-Socket terminal strip--

13.75 €

1 Available 3 Days max. 2152--250-55ºC - +125Cut&clamp contacts+ clearance holeThermoplastic moulding material, glass fiber reinforced (PBTP)Cut & Clip3.1-1.27-DIN 41652, CECC 75 301-802, IEC 60807-High-temperature Liquid Crystal Polymer (LCP), UL 94-VOSocket terminal stripAWG 28/7/AWG 26/7 cord
AWG 30/1/AWG 28/1 cord
AWG 30/1/AWG 28/1 solid wire
-

12.67 €

1 Available 3 Days -152--50--+ protective steel collar-Cut & Clip-Gold plated---Ni----

8.40 €

1 Available 3 Days max: 6.5152-Max 6.5--55ºC - +125Punched contacts--Soldering----DIN 41652, CECC 75301-802, IEC 60807-Moulded thermoplastic material, glass-fibre reinforcedSocket terminal strip--
-

15.87 €

1 Available 3 Days -252--50--+ protective steel collar-Cut & Clip-Gold plated---Ni----

7.88 €

1 Available 3 Days -252--250--+ protective steel collar-Soldering-Gold plated---Ni----

9.99 €

1 Available 3 Days max: 6.5252-Max 6.5--55ºC - +125Punched contacts--Soldering----DIN 41652, CECC 75301-802, IEC 60807-Moulded thermoplastic material, glass-fibre reinforcedSocket terminal strip--

20.23 €

1 Available 3 Days max. 2372--250-55ºC - +125Cut&clamp contacts+ clearance holeThermoplastic moulding material, glass fiber reinforced (PBTP)Cut & Clip3.1-1.27-DIN 41652, CECC 75 301-802, IEC 60807-High-temperature Liquid Crystal Polymer (LCP), UL 94-VOSocket stripAWG 28/7/AWG 26/7 cord
AWG 30/1/AWG 28/1 cord
AWG 30/1/AWG 28/1 solid wire
-

20.23 €

1 Available 3 Days -372--50--+ protective steel collar-Cut & Clip-Gold plated---Ni----

15.87 €

1 Available 18 Days max: 6.5372-Max 6.5--55ºC - +125Punched contacts--Soldering----DIN 41652, CECC 75301-802, IEC 60807-Moulded thermoplastic material, glass-fibre reinforcedSocket terminal strip--

7.88 €

1 Available 3 Days -92--50-55 - 125-+ protective steel collar with dimples-Solder bucket-Gold plated-Machined contacts-Ni----

5.33 €

1 3 Days max: 6.592-Max6.5--55ºC - +125Punched contacts-Thermoplastic moulding material, glass fiber reinforced (PBTP)Solder bucket----DIN 41652, CECC 75301-802, IEC 60807-High-temperature Liquid Crystal Polymer (LCP), UL 94-V0Socket terminal stripSolder connection-

8.40 €

1 Available 3 Days max. 7.5921Max. 7.5--55ºC - +125--Thermoplastischer Formstoff, glasfaserverstärkt (PBTP)Soldering----DIN 41652, CECC 75301-802, IEC 60807--Socket terminal strip--

9.99 €

1 Available 3 Days -152--50-55 - 125-+ protective steel collar-Solder bucket-Gold plated-Machined contacts-Ni----

10.56 €

1 Available 3 Days max. 7.51521Max. 7.5--55ºC - +125--Thermoplastischer Formstoff, glasfaserverstärkt (PBTP)Soldering----DIN 41652, CECC 75301-802, IEC 60807--Socket terminal strip--

2.57 €

1 Available 3 Days -252-----+ clearance hole-Crimp----------

12.67 €

1 Available 3 Days -252--50-55 - 125-+ protective steel collar-Solder bucket-Gold plated-Machined contacts-Ni----

13.75 €

1 Available 3 Days max: 6.5252-Max6.5--55ºC - +125Punched contacts-Thermoplastic moulding material, glass fiber reinforced (PBTP)Solder bucket----DIN 41652, CECC 75301-802, IEC 60807-High-temperature Liquid Crystal Polymer (LCP), UL 94-V0Socket terminal stripSolder connection-

14.81 €

1 Available 3 Days max. 7.52521Max. 7.5--55ºC - +125--Thermoplastischer Formstoff, glasfaserverstärkt (PBTP)Soldering----DIN 41652, CECC 75301-802, IEC 60807--Socket terminal strip--

2.89 €

1 Available 3 Days -372-----+ clearance hole-Crimp----------

19.16 €

1 Available 3 Days max: 6.5372-Max6.5--55ºC - +125Punched contacts-Thermoplastic moulding material, glass fiber reinforced (PBTP)Solder bucket----DIN 41652, CECC 75301-802, IEC 60807-High-temperature Liquid Crystal Polymer (LCP), UL 94-V0Socket terminal stripSolder connection-

3.93 €

1 Available 3 Days -503-----+ clearance hole-Crimp----------

24.48 €

1 Available 3 Days -502--50-55 - 125-+ protective steel collar-Solder bucket-Gold plated-Machined contacts-Ni----

26.77 €

1 Available 3 Days max: 6.5503-Max6.5--55ºC - +125Punched contacts-Thermoplastic moulding material, glass fiber reinforced (PBTP)Solder bucket----DIN 41652, CECC 75301-802, IEC 60807-High-temperature Liquid Crystal Polymer (LCP), UL 94-V0Socket terminal stripSolder connection-

6.84 €

1 Available 3 Days -372--250-40 - +85-+ protective steel collar-Solder bucket-Gold plated-Punched contacts-Ni----

11.61 €

1 Available 3 Days -503--50-40 - +85-+ protective steel collar-Solder bucket-Gold plated-Machined contacts-Ni----

12.67 €

1 Available 3 Days -503--250-40 - +85-+ protective steel collar-Solder bucket-Gold plated-Punched contacts-Ni----

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector type Socket Connector type (category) D-SUB receptacles

Tech Support