Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 66 252 6615
Part Number
|
---|
09 66 252 6615 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Number of pins | Nominal current (details) | Temperature range (°C) | Contact type | Connector features | Case type | Thread size | Contact surface | Grid pitch (mm) | Standards/certification marks | Contact material | Material (details) | Type (misc.) | Connection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 6.5 max. | 15 | 6.5 max. | -55ºC - +125 | - | - | Moulded thermoplastic material, glass-fibre reinforced | M3 | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | - | Socket terminal strip | Solder |
Loading...
No. of rows | 2 | Connection angle(°) | 90 | Connection (components) | Soldering |
---|---|---|---|---|---|
Connector type | Socket | Connector type (category) | D-SUB receptacles |
This page is D-SUB receptacles 90 °, part number 09 66 252 6615.
You can find the detail information about specifications and dimensions on part number 09 66 252 6615.
Configure
Basic Attributes
Contact type
Connector features
Contact surface
Contact material
Material (details)
Nominal current(A)
Number of pins
Nominal current (details)
Temperature range(°C)
Case type
Thread size
Grid pitch(mm)
Standards/certification marks
Type (misc.)
Connection
Filter by standard shipping days
Optional Attributes
Part Number |
---|
09 66 152 6611 |
09 66 152 6615 |
09 66 252 6611 |
09 66 352 6611 |
09 66 452 6611 |
09 68 353 5612 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Number of pins | Nominal current (details) | Temperature range (°C) | Contact type | Connector features | Case type | Thread size | Contact surface | Grid pitch (mm) | Standards/certification marks | Contact material | Material (details) | Type (misc.) | Connection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | max: 6.5 | 9 | Max6.5 | -55ºC - +125 | Punched contacts | - | - | - | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | Moulded thermoplastic material, glass-fibre reinforced | Socket terminal strip | - | ||
5.75 € | 1 | Available | 3 Days | 6.5 max. | 9 | 6.5 max. | -55ºC - +125 | - | - | Moulded thermoplastic material, glass-fibre reinforced | M3 | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | - | Socket terminal strip | Solder | ||
6.28 € | 1 | Available | 3 Days | max: 6.5 | 15 | Max6.5 | -55ºC - +125 | Punched contacts | - | - | - | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | Moulded thermoplastic material, glass-fibre reinforced | Socket terminal strip | - | ||
9.99 € | 1 | Available | 3 Days | max: 6.5 | 25 | Max6.5 | -55ºC - +125 | Punched contacts | - | - | - | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | Moulded thermoplastic material, glass-fibre reinforced | Socket terminal strip | - | ||
14.81 € | 1 | Available | 3 Days | max: 6.5 | 37 | Max6.5 | -55ºC - +125 | Punched contacts | - | - | - | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | Moulded thermoplastic material, glass-fibre reinforced | Socket terminal strip | - | ||
7.88 € | 1 | Available | 92 Days | - | 25 | - | - | - | + snap hook | - | - | Gold plated | - | - | Ni | - | - | - |