Manufacturer part number: 09 30 024 0520
Brand: HARTING
Price: 30.00 €
Delivery time: 3 Days
Type (misc.): Direct cable output, high built, 2 transverse lock
Thread type: PG21
Thread size: PG21
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 30 024 0520
Part Number
|
---|
09 30 024 0520 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | Thread type | Thread size | |
---|---|---|---|---|---|---|---|---|
30.00 € | 1 | Available | 3 Days | Direct cable output, high built, 2 transverse lock | PG21 | PG21 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 24 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Bush enclosure | Connector features | 2x transverse brace lock |
Series (Han connectors) | Han® 24B |
This page is Accessories For Size 24 B - Sleeve Housing, part number 09 30 024 0520.
You can find the detail information about specifications and dimensions on part number 09 30 024 0520.
Configure
Basic Attributes
Type (misc.)
Thread type
Thread size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
09 30 024 0420 |
09 30 024 1421 |
19 30 024 0527 |
19 30 024 1521 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (misc.) | Thread type | Thread size |
---|---|---|---|---|---|---|---|---|
30.00 € | 1 | Available | 3 Days | straight cable outlet, high profile design, 2-transverse bow- lock | PG21 | PG21 | ||
20.23 € | 1 | Available | 3 Days | Straight cable output, low profile, 2-longitudinal-locking | PG29 | PG29 | ||
33.21 € | 1 | Available | 3 Days | Cable output straight, high profile, 2-transverse-locking | M32 | M32 | ||
21.29 € | 1 | Available | 3 Days | lateral cable output, stylish shape, 2-Transverse-locking | M25 | M25 |