Sleeve housing for series 3 A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 20 003 0420
09 20 003 0427
09 20 003 0620
09 20 003 0627
09 62 003 1440
19 20 003 0420
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (details) Colour IP rating Connector features Series (Han connectors) Thread size

5.75 €

1 Available 3 Days -GreyIP671x transverse brace lockHan® 3APG11

7.35 €

1 Available 3 Days -BlackIP671x transverse brace lockHan® 3APG11

7.35 €

1 Available 3 Days -GreyIP671x transverse brace lockHan® 3APG11

9.99 €

1 Available 3 Days -BlackIP671x transverse brace lockHan® 3APG11

13.75 €

1 Available 3 Days -GreyIP441x transverse brace locking mechanismHan® 3EMVPG11

5.75 €

1 Available 3 Days PlasticGreyIP671x transverse brace lockHan® K4/8M20

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Size 3 A
Connector type (category) Bush enclosure

Tech Support