Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 20 016 0251 |
09 20 016 0252 |
19 20 016 0251 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread size | |
---|---|---|---|---|---|---|
- | 30.00 € | 1 | Available | 5 Days | PG16 | |
- | 30.00 € | 1 | Available | 3 Days | PG21 | |
30.00 € | 1 | Available | 10 Days | M25 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 16 A | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Socket enclosure | Connector features | 1x longitudinal brace lock |
Series (Han connectors) | Han® 16A |