Han PushPull power protection cap (Part Numbers)

Han PushPull power protection cap

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 35 002 5402

Part Number
09 35 002 5402
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +70 Number of pins 5 Colour Black
IP rating IP65/67 Material (details) Plastic Leading contact (PE) Yes

This page is Han PushPull power protection cap, part number 09 35 002 5402.
You can find the detail information about specifications and dimensions on part number 09 35 002 5402.

Tech Support