Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 45 115 1100 |
09 45 115 1104 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector type | Network specification | Colour | Nominal current (A) | Nominal voltage (V AC) | Cable diameter (mm) | Number of pins | AWG max. | AWG (min.) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Mating cycles (actuations) | IP rating | Sensor/actuator wiring type (category) | Connection side B (sensors/actuators) | Seal type | Material (details) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.35 € | 1 | Available | 3 Days | Plug, straight | - | Grey | 1.5 | 125 | 6.5 - 9.5 | 4P4C | - | - | - | - | - | - | - | IP67 | Sensor/actuator data cable | Customisable | Push-Pull | - | ||
44.44 € | 1 | Available | 35 Days | - | - | Grey | 1.5 | 125 | 6.5 - 9.5 | 4P4C | - | - | - | - | - | - | - | IP67 | Sensor/actuator data cable | Customisable | Push-Pull | - |
Loading...
Max. temperature(°C) | +70 | Min. temperature(°C) | -40 | Connector standard | RJ45 |
---|---|---|---|---|---|
Connection (components) | Cut & Clip |
Configure
Basic Attributes
Connector type
Network specification
AWG max.
AWG (min.)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Mating cycles (actuations)
Material (details)
Type
Colour
Nominal current(A)
Nominal voltage(V AC)
Cable diameter(mm)
Number of pins
IP rating
Sensor/actuator wiring type (category)
Connection side B (sensors/actuators)
Seal type
Optional Attributes