Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 45 115 1560
Part Number
|
---|
09 45 115 1560 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector type | Network specification | Colour | Nominal current (A) | Nominal voltage (V AC) | Cable diameter (mm) | Number of pins | AWG max. | AWG (min.) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Mating cycles (actuations) | IP rating | Sensor/actuator wiring type (category) | Connection side B (sensors/actuators) | Seal type | Material (details) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.77 € | 1 | Available | 10 Days | Plug, straight | CAT 6 | Black | - | - | 6.5 - 9.5 | 8 | 22 | 27 | 0.33 | 0.10 | 0.33 | 0.20 | 500 | IP65/67 | - | - | Push-Pull | Nickel plated die cast zinc. |
Loading...
Max. temperature(°C) | +70 | Min. temperature(°C) | -40 | Connector standard | RJ45 |
---|---|---|---|---|---|
Connection (components) | Cut & Clip |
This page is Han 3 A RJ45 connector, part number 09 45 115 1560.
You can find the detail information about specifications and dimensions on part number 09 45 115 1560.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V AC)
Sensor/actuator wiring type (category)
Connection side B (sensors/actuators)
Type
Connector type
Network specification
Colour
Cable diameter(mm)
Number of pins
AWG max.
AWG (min.)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Mating cycles (actuations)
IP rating
Seal type
Material (details)
Optional Attributes
Part Number |
---|
09 45 115 1100 |
09 45 115 1104 |
09 45 125 1300 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector type | Network specification | Colour | Nominal current (A) | Nominal voltage (V AC) | Cable diameter (mm) | Number of pins | AWG max. | AWG (min.) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Mating cycles (actuations) | IP rating | Sensor/actuator wiring type (category) | Connection side B (sensors/actuators) | Seal type | Material (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.35 € | 1 | Available | 3 Days | Plug, straight | - | Grey | 1.5 | 125 | 6.5 - 9.5 | 4P4C | - | - | - | - | - | - | - | IP67 | Sensor/actuator data cable | Customisable | Push-Pull | - | ||
44.44 € | 1 | Available | 33 Days | - | - | Grey | 1.5 | 125 | 6.5 - 9.5 | 4P4C | - | - | - | - | - | - | - | IP67 | Sensor/actuator data cable | Customisable | Push-Pull | - | ||
43.35 € | 1 | Available | 37 Days | Plug, straight | - | Grey | 1.5 | 48 | 10 - 11 | 8P8C | - | - | - | - | - | - | - | IP67 | Sensor/actuator data cable | Customisable | - | - |