Han 3 A RJ45 connector (Part Numbers)

Han 3 A RJ45 connector

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・eCl@ss: 27440113 Rectangular connectors (set)
・Connection (components): Cut & Clip
・Connector standard: RJ45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 45 115 1100

Part Number
09 45 115 1100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Network specification Colour Nominal current
(A)
Nominal voltage
(V AC)
Cable diameter
(mm)
Number of pins AWG max. AWG (min.) Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Mating cycles (actuations) IP rating Sensor/actuator wiring type (category) Connection side B (sensors/actuators) Seal type Material (details)

44.44 €

1 Available 3 Days Plug, straight-Grey1.51256.5 - 9.54P4C-------IP67Sensor/actuator data cableCustomisablePush-Pull-

Loading...

  1. 1

Basic information

Max. temperature(°C) +70 Min. temperature(°C) -40 Connector standard RJ45
Connection (components) Cut & Clip

This page is Han 3 A RJ45 connector, part number 09 45 115 1100.
You can find the detail information about specifications and dimensions on part number 09 45 115 1100.

Variation of this product

Part Number
09 45 115 1104
09 45 115 1560
09 45 125 1300
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector type Network specification Colour Nominal current
(A)
Nominal voltage
(V AC)
Cable diameter
(mm)
Number of pins AWG max. AWG (min.) Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Mating cycles (actuations) IP rating Sensor/actuator wiring type (category) Connection side B (sensors/actuators) Seal type Material (details)

45.52 €

1 Available 33 Days --Grey1.51256.5 - 9.54P4C-------IP67Sensor/actuator data cableCustomisablePush-Pull-

49.85 €

1 Available 59 Days Plug, straightCAT 6Black--6.5 - 9.5822270.330.100.330.20500IP65/67--Push-PullNickel plated die cast zinc.

43.35 €

1 Available 33 Days Plug, straight-Grey1.54810 - 118P8C-------IP67Sensor/actuator data cableCustomisable--

Tech Support