Installation protection hum-free (Part Numbers)

Installation protection hum-free

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Control voltage AC(V): 230
・Electric current(A): 25, 40, 63

[Features]
・A high-quality installation contactor for series installation
・It is characterized by its low-noise function, which makes it ideal for use in noise-sensitive areas

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESC425S
ESC440S
ESC463S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.57 €

1 Available 5 Days

130.71 €

1 Available 3 Days

180.36 €

1 Available 3 Days

Loading...

  1. 1

Tech Support