Cavity wall small distributor (Part Numbers)

Cavity wall small distributor

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Material: Plastic
・Color: Pure white
・Resistant to ultraviolet rays: Yes

[Features]
・The VH36NC is the robust and reliable small distributor with sheet steel door and IP30 protection
・It is ideal for installation in residential buildings according to DIN 18015 and offers space for up to 36 modules with 3x12 PLE
・With the 3 mounting rails and the included mounting material, installation is child's play
・The VH36NC is also available with a wide range of accessories to facilitate the installation and maintenance of the manifold

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VH36NC

Part Number
VH36NC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

109.24 €

1 Available 3 Days

Loading...

  1. 1

This page is Cavity wall small distributor, part number VH36NC.
You can find the detail information about specifications and dimensions on part number VH36NC.

Tech Support