Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2000-2201 |
2000-2231 |
2000-2237 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal voltage (V) | Type (misc.) | Colour | Connector type (category) | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.13 € | 1 | Available | 3 Days | 4 | 500 | L/L | Grey | Dualport continuity | L | - | ||
3.11 € | 1 | Available | 3 Days | 2 | 500 | L/L | Grey | Dualport continuity | L | + label | ||
6.84 € | 1 | Available | 3 Days | 1 | - | PE | Green-yellow | Dualport PG terminal | Terre | + label |
Loading...
Product size (width)(mm) | 3.5 | Clamp width(mm) | 3.50 | Stripping length (max.)(mm) | 11 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 | Nominal voltage (details)(V) | 500 |
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. cross section (inflexible)(mm²) | 1 | AWG (min.) | 24 | AWG max. | 16 |
No. of rows | 2 | Pins per row | 2 | Connection (components) | Pull spring |
Configure
Basic Attributes
Number of pins(Pole)
Nominal voltage(V)
Type (misc.)
Colour
Connector type (category)
Configuration
Connector features
Filter by standard shipping days
Optional Attributes