Manufacturer part number: 280-989
Brand: WAGO
Price: 326.84 €
Delivery time: 25 Days
Number of pins: 4 Pole
Nominal current: 22 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-989
Part Number
|
---|
280-989 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal current (A) | |
---|---|---|---|---|---|---|---|---|
326.84 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 22 |
Loading...
Product size (height)(mm) | 28 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal voltage(V) | 550 |
Min. cross section (flexible)(mm²) | 0.02 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.02 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 24 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 4 | Colour | Grey |
Connector type (category) | Continuity | Configuration | L | Connection (components) | Pull spring |
Connector features | Complies with ATEX Ex-e II standards | Industrial goods | Yes |
This page is Ex e II double potential terminal block 280, part number 280-989.
You can find the detail information about specifications and dimensions on part number 280-989.
Part Number |
---|
280-995 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Nominal current (A) |
---|---|---|---|---|---|---|---|---|
300.61 € | 100 Pieces Per Package | 1 pack | Available | 21 Days | 2 | 20 |